AWM 1061/1731

Download Category Specifications
PDF Excel Table

Application & Features

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
26 AWG 26 AWG
7 7
9 0.23
38 0.97
1 2
More Options
24 AWG 24 AWG
7 7
9 0.23
45 1.14
2 3
More Options
22 AWG 22 AWG
7 7
9 0.23
51 1.30
3 4
More Options
20 AWG 20 AWG
7 7
9 0.23
58 1.47
4 6
More Options
18 AWG 18 AWG
16 16
9 0.23
67 1.70
6 9
More Options
16 AWG 16 AWG
26 26
9 0.23
78 1.98
9 14

Standards & References

Construction