SPEC: 44067

Southwire® Machine Flex® Power XLPE RW90 SPEC44067

Type XHHW-2 600 Volts or 1000 Volts and Type RW90 600V. Rated 90°C Dry/Wet, -40°C. Flexible Tinned Copper Conductors. Cross-Linked Polyethylene (XLPE) Insulation. Rated High-Heat, Flame, Moisture, Gasoline, Oil and Sunlight Resistant.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type XHHW-2 & RW90 conductors are primarily used in conduit, cable tray or other recognized raceways for service, feeders, and branch circuit wiring as specified in the National Electric Code (NEC) and the Canadian Electrical Code (CE Code). XHHW-2 & RW90 conductors may be used at conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Voltage rating for XHHW-2 conductors is 600 volts and 1000 volts. Voltage rating for RW90 conductors is 600 volts. Flexible tinned copper stranding allows for ease of installation in locations with limited space, as well as including for use in electrical equipment for industrial facilities with harsh chemical environments, telecommunications applications and data centers.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
6 AWG 6 AWG
1 1
266 266
0.198 0.50
45 1.14
0.281 0.71
103 153
More Options
2 AWG 2 AWG
1 1
665 665
0.302 0.77
45 1.14
0.392 1.00
240 357
More Options
4/0 AWG 4/0 AWG
1 1
2109 2109
0.550 1.40
55 1.40
0.651 1.65
713 1061
More Options
250 KCMIL 250 KCMIL
1 1
608 608
0.605 1.54
65 1.65
0.746 1.89
848 1262
More Options
350 KCMIL 350 KCMIL
1 1
888 888
0.670 1.70
65 1.65
0.896 2.28
1177 1752
More Options
500 KCMIL 500 KCMIL
1 1
1221 1221
0.858 2.18
65 1.65
1.036 2.63
1634 2432
More Options
600 KCMIL 600 KCMIL
1 1
1480 1480
0.963 2.45
80 2.03
1.122 2.85
2023 3011
More Options
750 KCMIL 750 KCMIL
1 1
1850 1850
1.094 2.78
80 2.03
1.262 3.21
2582 3842

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
6 AWG 6 AWG
0.450 0.67
0.541 0.81
0.051 0.08
209 94.80
1.1 2.79
65 65
75 75
More Options
2 AWG 2 AWG
0.179 0.27
0.216 0.32
0.045 0.07
530 240.40
1.5 3.81
115 115
130 130
More Options
4/0 AWG 4/0 AWG
0.057 0.08
0.069 0.10
0.041 0.06
1692 767.48
2.6 6.60
230 230
260 260
More Options
250 KCMIL 250 KCMIL
0.047 0.07
0.057 0.08
0.041 0.06
2000 907.18
2.9 7.37
255 255
290 290
More Options
350 KCMIL 350 KCMIL
0.033 0.05
0.042 0.06
0.040 0.06
2800 1270.06
3.5 8.89
310 310
350 350
More Options
500 KCMIL 500 KCMIL
0.023 0.03
0.031 0.05
0.039 0.06
4000 1814.37
5.1 12.95
380 380
430 430
More Options
600 KCMIL 600 KCMIL
0.019 0.03
0.027 0.04
0.039 0.06
4800 2177.24
5.6 14.22
420 420
475 475
More Options
750 KCMIL 750 KCMIL
0.016 0.02
0.024 0.04
0.038 0.06
6000 2721.55
6.3 16.00
475 475
535 535

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sunlight Resistance

Construction

  1. Conductor: 8 AWG - 4/0 AWG: Class K, Flexible Stranded, Softdrawn Tinned Copper. 250 KCMIL - 750 KCMIL; Class I, Flexible Concentric Ropelay Stranded, Softdrawn Tinned Copper
  2. Insulation: Black, Sunlight, Gas & Oil Resistant Cross-Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.