SPEC: 44103

4-112 CU 4/C BLACK/WHITE/RED/GREEN TYPE W 2KV BLACK ROYAL SPEC44103 55815699

Southwire #: 55815699

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per Article NEC 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as perminant building wiring. Meets FT-5 Flame Test.

Specifications

Cond. Size 4 AWG 4 AWG
Conductor Number 4 4
Cond. Strands 112 112
Diameter Over Conductor (in) (cm) 0.235 0.60 inch cm
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Jacket Thickness (mils) (mm) 125 3.18 mils mm
Approx. OD (in) (cm) 1.223 3.11 inch cm
Approx. Weight (lbs/1000') (kgs/km) 1054 1569 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 1650 Standard for Portable Power Cable
  • CSA C22.2 No. 96 Portable Power Cables
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  2. Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation:Ethylene Propylene Diene Monomer (EPDM). Color coded black, white, red, green
  4. Fillers:Jute fillers applied as needed to round the cable core
  5. Reinforcement Binder:Reinforcing binder with twine applied over the core
  6. Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Resources

There are no downloadable resources for this product.