Southwire Type G-GC cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps, marine application. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.
Cond. Size | 6 AWG 6 AWG | |
Conductor Number | 3 3 | |
Cond. Strands | 65 65 | |
Diameter Over Conductor (in) (cm) | 0.186 0.47 | inch cm |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Ground Check Size | 1x10 1x10 | |
Jacket Thickness (mils) (mm) | 145 3.68 | mils mm |
Approx. OD (in) (cm) | 1.055 2.68 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 815 1213 | lbs/1000' kgs/km |