Southwire’s medium voltage non-shielded cable is intended for use in substations installed on insulators and inside switchgear isolated from ground and where a non-shielded cable is desired. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C. See Table 2 for installation guidelines.
This cable is rated up to 40KV and is not UL listed. See Table 2 for Installation Guidelines
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
19
19
|
0.512
1.30
|
175
4.45
|
80
2.03
|
1.044
2.65
|
1016
1512
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
37
37
|
0.661
1.68
|
175
4.45
|
80
2.03
|
1.193
3.03
|
1512
2250
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Max Pull Tension (lbs) (kg) | Min. Bend Radius (in) (cm) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
4/0 AWG
4/0 AWG
|
0.051
0.08
|
0.062
0.09
|
0.041
0.06
|
1692
767.48
|
5.2
13.21
|
230
230
|
260
260
|
| More Options |
350 KCMIL
350 KCMIL
|
0.031
0.05
|
0.039
0.06
|
0.040
0.06
|
2800
1270.06
|
5.9
14.99
|
310
310
|
350
350
|
† Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.