Southwire’s 600 Volt Type TC-ER-JP control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free - VW-1 Rated.
| Cond. Size | 14 AWG 14 AWG | |
| Conductor Number | 7 7 | |
| Cond. Strands | 7 7 | |
| Diameter Over Conductor (in) (cm) | 0.070 0.18 | inch cm |
| Color | BK, RD, BE, OE, YW, BN, RD/BK BK, RD, BE, OE, YW, BN, RD/BK | |
| Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
| Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
| Approx. OD (in) (cm) | 0.429 1.09 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 90 134 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 151 225 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 2.631 3.92 | ohms/1000' ohms/km |
| AC Resistance at 75C (ohms/1000') (ohms/km) | 3.170 4.72 | ohms/1000' ohms/km |
| Min. Bend Radius (in) (cm) | 1.7 4.32 | inch cm |
| Allowable Ampacity Raceway 75C | 14 14 | |
| Allowable Ampacity Raceway 90C | 17 17 |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.