SPEC: 10091

CU 300V HVAC Wire Unshielded Thermostat Plenum Rated SPEC10091

CU 300V HDPE Insulation CMP/CL2P PVC Jacket Power Limited Unshielded Thermostat Wire Plenum Rated 75ºC

Download Category Specifications
PDF Excel Table

Application & Features

Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit

  • 300 Voltage
  • ETL Listed Meets UL 444 Type CMP
  • ETL Listed Meets UL 1424
  • ETL Listed Meets UL 13 Type CL2P/li>
  • CSA FT6
  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Color Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm)
    More Options
    18 AWG 18 AWG
    2 2
    Solid Solid
    0.040 0.10
    BK, RD BK, RD
    5 0.13
    15 0.38
    0.144 0.37
    10 15
    16 24
    6.669 9.92
    8.035 11.96
    0.6 1.52
    More Options
    18 AWG 18 AWG
    3 3
    Solid Solid
    0.040 0.10
    BK, RD, WE BK, RD, WE
    5 0.13
    15 0.38
    0.153 0.39
    15 22
    22 33
    6.669 9.92
    8.035 11.96
    0.6 1.52
    More Options
    18 AWG 18 AWG
    4 4
    Solid Solid
    0.040 0.10
    BK, RD, WE, GN BK, RD, WE, GN
    5 0.13
    15 0.38
    0.168 0.43
    20 30
    28 42
    6.669 9.92
    8.035 11.96
    0.7 1.78
    More Options
    18 AWG 18 AWG
    5 5
    Solid Solid
    0.040 0.10
    BK, RD, WE, GN, BN BK, RD, WE, GN, BN
    5 0.13
    15 0.38
    0.188 0.48
    80 119
    35 52
    6.669 9.92
    8.035 11.96
    0.8 2.03
    More Options
    18 AWG 18 AWG
    6 6
    Solid Solid
    0.040 0.10
    BK, RD, WE, GN, BN, BE BK, RD, WE, GN, BN, BE
    5 0.13
    15 0.38
    0.206 0.52
    30 45
    42 63
    6.669 9.92
    8.035 11.96
    0.8 2.03
    More Options
    18 AWG 18 AWG
    8 8
    Solid Solid
    0.040 0.10
    BK, RD, WE, GN, BN, BE, OE, YW BK, RD, WE, GN, BN, BE, OE, YW
    5 0.13
    15 0.38
    0.224 0.57
    40 60
    54 80
    6.669 9.92
    8.035 11.96
    0.9 2.29
    More Options
    18 AWG 18 AWG
    10 10
    Solid Solid
    0.040 0.10
    BK, RD, WE, GN, BN, BE, OE, YW, PE, GY BK, RD, WE, GN, BN, BE, OE, YW, PE, GY
    5 0.13
    15 0.38
    0.264 0.67
    49 73
    68 101
    6.669 9.92
    8.035 11.96
    1.1 2.79

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • UL 13 Power-Limited Circuit Cables
    • UL 444 CMP/CL2P
    • RoHS-3 Complies with Latest Directive

    Construction

    1. Conductor:Solid bare copper per ASTM B3
    2. Insulation:Polyvinyl Chloride PVC
    3. Rip Cord:Rip cord for ease of jacket strip ability
    4. Overall Jacket:Polyvinyl Chloride (PVC) Jacket in White

    Resources

    There are no downloadable resources for this product.