SPEC: 10090

CU 150V HVAC Wire Unshielded Thermostat CL2/CMH

CU 150V HDPE Insulation PVC Jacket CL2/CMH Power Limited Unshielded Thermostat Wire

Download Category Specifications
PDF Excel Table

Application & Features

  • 150 Voltage
  • rating per NEC® Article 725
  • ETL listed to UL 13 and UL 444
  • Meets UL 1581 Vertical Tray Flame Test (FT-1)
  • Type CL2
  • C22.2 214 TYPE CMH
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Color Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm)
    More Options
    20 AWG 20 AWG
    2 2
    Solid Solid
    0.032 0.08
    RD, WE RD, WE
    5 0.13
    14 0.36
    0.114 0.29
    6 9
    9 13
    10.503 15.63
    12.655 18.83
    0.027 0.04
    0.5 1.27
    More Options
    20 AWG 20 AWG
    3 3
    Solid Solid
    0.032 0.08
    RD, WE, GN RD, WE, GN
    5 0.13
    14 0.36
    0.121 0.31
    9 13
    13 19
    10.503 15.63
    12.655 18.83
    0.027 0.04
    0.5 1.27
    More Options
    20 AWG 20 AWG
    4 4
    Solid Solid
    0.032 0.08
    RD, WE, GN, BE RD, WE, GN, BE
    5 0.13
    14 0.36
    0.132 0.34
    12 18
    16 24
    10.503 15.63
    12.655 18.83
    0.027 0.04
    0.5 1.27
    More Options
    20 AWG 20 AWG
    5 5
    Solid Solid
    0.032 0.08
    RD, WE, GN, BE, YW RD, WE, GN, BE, YW
    5 0.13
    15 0.38
    0.147 0.37
    15 22
    20 30
    10.503 15.63
    12.655 18.83
    0.027 0.04
    0.6 1.52
    More Options
    20 AWG 20 AWG
    6 6
    Solid Solid
    0.032 0.08
    RD, WE, GN, BE, YW, BN RD, WE, GN, BE, YW, BN
    5 0.13
    15 0.38
    0.160 0.41
    18 27
    24 36
    10.503 15.63
    12.655 18.83
    0.027 0.04
    0.6 1.52
    More Options
    20 AWG 20 AWG
    10 10
    Solid Solid
    0.032 0.08
    RD, WE, GN, BE, YW, BN, OE, BK, PK, GY RD, WE, GN, BE, YW, BN, OE, BK, PK, GY
    5 0.13
    15 0.38
    0.202 0.51
    30 45
    38 57
    10.503 15.63
    12.655 18.83
    0.027 0.04
    0.8 2.03
    More Options
    20 AWG 20 AWG
    12 12
    Solid Solid
    0.032 0.08
    RD, WE, GN, BE, YW, BN, OE, BK, PK, GY, TN, PE RD, WE, GN, BE, YW, BN, OE, BK, PK, GY, TN, PE
    5 0.13
    15 0.38
    0.209 0.53
    36 54
    42 63
    10.503 15.63
    12.655 18.83
    0.027 0.04
    0.8 2.03
    More Options
    18 AWG 18 AWG
    2 2
    Solid Solid
    0.040 0.10
    RD, WE RD, WE
    5 0.13
    14 0.36
    0.132 0.34
    10 15
    14 21
    6.669 9.92
    8.035 11.96
    0.036 0.05
    0.5 1.27
    More Options
    18 AWG 18 AWG
    3 3
    Solid Solid
    0.040 0.10
    RD, WE, GN RD, WE, GN
    5 0.13
    14 0.36
    0.140 0.36
    15 22
    19 28
    6.669 9.92
    8.035 11.96
    0.036 0.05
    0.6 1.52
    More Options
    18 AWG 18 AWG
    4 4
    Solid Solid
    0.040 0.10
    RD, WE, GN, BE RD, WE, GN, BE
    5 0.13
    14 0.36
    0.154 0.39
    19 28
    25 37
    6.669 9.92
    8.035 11.96
    0.036 0.05
    0.6 1.52
    More Options
    18 AWG 18 AWG
    5 5
    Solid Solid
    0.040 0.10
    RD, WE, GN, BE, YW RD, WE, GN, BE, YW
    5 0.13
    15 0.38
    0.170 0.43
    24 36
    30 45
    6.669 9.92
    8.035 11.96
    0.036 0.05
    0.7 1.78
    More Options
    18 AWG 18 AWG
    7 7
    Solid Solid
    0.040 0.10
    RD, WE, GN, BE, YW, BN, OE RD, WE, GN, BE, YW, BN, OE
    5 0.13
    15 0.38
    0.186 0.47
    34 51
    41 61
    6.669 9.92
    8.035 11.96
    0.036 0.05
    0.7 1.78
    More Options
    18 AWG 18 AWG
    10 10
    Solid Solid
    0.040 0.10
    RD, WE, GN, BE, YW, BN, OE, BK, PK, GY RD, WE, GN, BE, YW, BN, OE, BK, PK, GY
    5 0.13
    15 0.38
    0.238 0.60
    48 71
    58 86
    6.669 9.92
    8.035 11.96
    0.036 0.05
    1.0 2.54
    More Options
    18 AWG 18 AWG
    12 12
    Solid Solid
    0.040 0.10
    RD, WE, GN, BE, YW, BN, OE, BK, PK, GY, TN, PE RD, WE, GN, BE, YW, BN, OE, BK, PK, GY, TN, PE
    5 0.13
    15 0.38
    0.245 0.62
    58 86
    69 103
    6.669 9.92
    8.035 11.96
    0.036 0.05
    1.0 2.54

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • UL 13 Power-Limited Circuit Cables
    • UL 444 CM/CL2

    Construction

    1. Conductor:Solid bare copper per ASTM B3
    2. Insulation:High Density Polyethylene HDPE
    3. Rip Cord:Rip cord for ease of jacket strip ability
    4. Overall Jacket:Polyvinyl Chloride (PVC) Jacket in Brown

    Resources