115 kV XLPE Laminate Power Cable HVUD17

SW standard wall XLPE copper or aluminum laminate sheath, available up to 6,000 kcmil.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for underground transmission in conduit systems, suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 115,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Cu Cond, Cu Screen Wires, Cu Laminate Al Cond, Cu Screen Wires, Al Laminate
Size (kcmil¹) (mm^2) Conductor Diameter (inches) (mm) Insulation Thickness (inch) (cm) Diameter Over Insulation (inch) (cm) Overall Jacket Diameter (inch) (cm) Min. Bend Radius (inch) (inch) Capacitance Charging Current (A/kft) Cable Weight² (lbs/ft) Cable Weight² (lbs/ft)
500 12.70
0.74 1.88
591 1501.14
2.04 5.18
2.67 6.78
48/32 48/32
46.80 46.80
1.17 1.17
4.30 4.30
3.20 3.20
750 19.05
0.91 2.31
512 1300.48
2.03 5.16
2.62 6.65
48/32 48/32
57.76 57.76
1.45 1.45
5.07 5.07
3.55 3.55
1000 25.40
1.06 2.69
512 1300.48
2.19 5.56
2.80 7.11
51/34 51/34
64.51 64.51
1.62 1.62
6.04 6.04
3.99 3.99
1250 31.75
1.19 3.02
512 1300.48
2.32 5.89
2.94 7.47
53/36 53/36
69.78 69.78
1.75 1.75
6.90 6.90
4.35 4.35
1500 38.10
1.32 3.35
512 1300.48
2.45 6.22
3.08 7.82
56/37 56/37
75.08 75.08
1.88 1.88
7.83 7.83
4.74 4.74
1750 44.45
1.43 3.63
512 1300.48
2.58 6.55
3.21 8.15
58/39 58/39
80.36 80.36
2.01 2.01
8.76 8.76
5.15 5.15
2000 50.80
1.50 3.81
512 1300.48
2.66 6.76
3.31 8.41
60/40 60/40
83.23 83.23
2.08 2.08
9.63 9.63
5.48 5.48
2500 63.50
1.73 4.39
512 1300.48
2.95 7.49
3.61 9.17
65/44 65/44
95.22 95.22
2.38 2.38
11.60 11.60
6.39 6.39
3000 76.20
1.89 4.80
512 1300.48
3.18 8.08
3.85 9.78
70/47 70/47
104.40 104.40
2.61 2.61
13.68 13.68
7.16 7.16
3500 88.90
2.07 5.26
512 1300.48
3.28 8.33
3.96 10.06
72/48 72/48
108.68 108.68
2.72 2.72
15.07 15.07
7.77 7.77
4000 101.60
2.17 5.51
512 1300.48
3.38 8.59
4.07 10.34
74/49 74/49
112.64 112.64
2.82 2.82
16.72 16.72
8.36 8.36
5000 127.00
2.48 6.30
512 1300.48
3.69 9.37
4.41 11.20
80/53 80/53
125.09 125.09
3.13 3.13
20.86 20.86
9.66 9.66
6000 152.40
2.67 6.78
512 1300.48
3.88 9.86
4.62 11.73
84/56 84/56
132.86 132.86
3.33 3.33
23.50 23.50
10.93 10.93
Copper Conductor Size (kcmil¹) Load Factor @ 75% Aluminum Conductor Size (kcmil¹) Load Factor @ 75%
Size (kcmil¹) (mm^2) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA) Single Circuit (Amps) Power Rating (MVA) Double Circuit (Amps) Power Rating (MVA)
500 12.70
585 585
117 117
499 499
99 99
473 473
94 94
403 403
80 80
750 19.05
760 760
151 151
640 640
127 127
600 600
120 120
510 510
102 102
1000 25.40
890 890
177 177
740 740
147 147
710 710
141 141
590 590
118 118
1250 31.75
990 990
197 197
830 830
165 165
800 800
159 159
670 670
133 133
1500 38.10
1080 1080
215 215
900 900
179 179
880 880
175 175
730 730
145 145
1750 44.45
1160 1160
231 231
960 960
191 191
950 950
189 189
790 790
157 157
2000 50.80
1230 1230
245 245
1020 1020
203 203
1010 1010
201 201
840 840
167 167
2500 63.50
1480 1480
295 295
1220 1220
243 243
1170 1170
233 233
970 970
193 193
3000 76.20
1620 1620
323 323
1330 1330
265 265
1300 1300
259 259
1070 1070
213 213
3500 88.90
1750 1750
349 349
1430 1430
285 285
1410 1410
281 281
1160 1160
231 231
4000 101.60
1850 1850
368 368
1510 1510
301 301
1510 1510
301 301
1240 1240
247 247
5000 127.00
2040 2040
406 406
1660 1660
331 331
1740 1740
347 347
1410 1410
281 281
6000 152.40
2190 2190
436 436
1770 1770
353 353
1900 1900
378 378
1540 1540
307 307

12500-6000 kcmil conductors are 5 segment Milliken conductors.

2Weight based on screen sized at 279 kcmil which is calculated to accommodate 30 kA for 0.5 sec.

3Based upon single point or cross bonding scheme.

⁴Based on the installation assumptions indicated in the "High Voltage Underground Installation Ratings" located in the Resource Tab

Standards & References

  • Max Voltage Rating: 121 kV
  • BIL Rating: 550 kV
  • Nominal Conductor: 90 °C
  • Max. Emergency Conductor: 105 °C
  • Short Circuit Conductor: 250 °C
  • Minimum Installation: -10 °C
  • Design Standards: AEIC, ICEA, IEC
  • Factory Test Voltages: 135 kV / 60 min.
  • XLPE Loss Factor: 0.0005
  • Relative Permittivity: 2.3

Construction

  1. Concentric Stranded, Compact, or Segmental Copper or Aluminum Conductor
  2. Smooth Conductor Shield
  3. Super Clean XLPE Insulation
  4. True Triple Extrusion and Dry Cured
  5. Firmly Bonded Insulation Shield
  6. Copper or Aluminum Moisture Impervious Sheath
  7. Polyethylene Jacket with Extruded Semi-Conductive Outer Layer