22-7 2/C CU ZIP CM/CL2 WHITE GEN 500 FT GEN50 10025501

Southwire #: 10025501

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
WHITE
Packaging

Application & Features

Genesis®Zip Cable Rated Zip Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Size (AWG or kcmil) (mm2) 22 AWG 22 AWG
No. of Conductors 2 2
Stranding Stranded Stranded
Shielding Unshielded Unshielded
Nominal Total Weight (lbs/1000') (kgs/km) 9 13 lbs/1000' kgs/km

Standards & References

Genesis®Zip Cable Rated Zip Cable meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • CSA C22.2 No. 2556 - FT4 Rated
  • UL 444 - Communication Cables, Type CM
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis®Zip Cable Rated Zip Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. PVC insulation.
  3. Countdown® Length Markings for easy tracking of usage and remaining cable.
  4. Rated for 300 Volts
  5. Rated for -20 °C to 60 °C.

Resources

There are no downloadable resources for this product.