Genesis® Plenum Rated 1-Pair Shielded Multipair Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
Number of Pairs | 2 2 | |
Stranding | Stranded Stranded | |
Shielding | 1-Pair Shielded 1-Pair Shielded | |
Nom. OD (mils) (mm) | 127 3.25 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 17 25 | lbs/1000' kgs/km |
Genesis® Plenum Rated 1-Pair Shielded Multipair Cable meets or exceeds the following:
Genesis® Plenum Rated 1-Pair Shielded Multipair Cable features the following quality and convenience characteristics: