Multiconductor Unshielded Cable, Riser GEN46

Genesis® Unshielded Multiconductor Cables offer a versatile solution for various signal and limited-power transmission applications.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Riser Rated Unshielded Multiconductor Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • In risers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Shielding Nominal Total Weight (lbs/1000') (kgs/km)
More Options
22 AWG 22 AWG
2 2
Solid Solid
Unshielded Unshielded
8 12
More Options
22 AWG 22 AWG
2 2
Stranded Stranded
Unshielded Unshielded
10 14
More Options
22 AWG 22 AWG
4 4
Solid Solid
Unshielded Unshielded
12 18
More Options
22 AWG 22 AWG
4 4
Stranded Stranded
Unshielded Unshielded
15 22
More Options
22 AWG 22 AWG
6 6
Solid Solid
Unshielded Unshielded
17 25
More Options
22 AWG 22 AWG
6 6
Stranded Stranded
Unshielded Unshielded
19 29
More Options
22 AWG 22 AWG
8 8
Stranded Stranded
Unshielded Unshielded
25 37
More Options
22 AWG 22 AWG
10 10
Stranded Stranded
Unshielded Unshielded
31 46
More Options
22 AWG 22 AWG
12 12
Solid Solid
Unshielded Unshielded
30 45
More Options
22 AWG 22 AWG
12 12
Stranded Stranded
Unshielded Unshielded
36 54
More Options
18 AWG 18 AWG
2 2
Stranded Stranded
Unshielded Unshielded
15 23
More Options
18 AWG 18 AWG
3 3
Stranded Stranded
Unshielded Unshielded
21 31
More Options
18 AWG 18 AWG
4 4
Stranded Stranded
Unshielded Unshielded
27 41
More Options
18 AWG 18 AWG
6 6
Stranded Stranded
Unshielded Unshielded
40 59
More Options
18 AWG 18 AWG
8 8
Stranded Stranded
Unshielded Unshielded
52 78
More Options
18 AWG 18 AWG
10 10
Stranded Stranded
Unshielded Unshielded
64 95
More Options
16 AWG 16 AWG
2 2
Stranded Stranded
Unshielded Unshielded
23 34
More Options
16 AWG 16 AWG
4 4
Stranded Stranded
Unshielded Unshielded
42 62
More Options
14 AWG 14 AWG
2 2
Stranded Stranded
Unshielded Unshielded
35 52
More Options
14 AWG 14 AWG
4 4
Stranded Stranded
Unshielded Unshielded
64 96
More Options
12 AWG 12 AWG
2 2
Stranded Stranded
Unshielded Unshielded
53 79

Standards & References

Genesis® Riser Rated Unshielded Multiconductor Cable meets or exceeds the following:

  • UL 1666 - Riser Rated
  • CSA C22.2 No. 2556 - FT4 Rated
  • UL 444 - Communication Cables, Type CMR (22 AWG - 16 AWG)
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLR
  • UL 13 - Power-Limited Circuit Cables, Type CL3R
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® Riser Rated Unshielded Multiconductor Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Polypropylene insulation.
  3. PVC jacket.
  4. Durable rip cord on most constructions for efficient jacket stripping and removal.
  5. Countdown® Length Markings for easy tracking of usage and remaining cable. Speed Bag variations use sequential length markings.
  6. Rated for 300 Volts
  7. Rated for -20 °C to 75 °C.