18 SOL 12/C CU T-STAT CL2 WHITE GEN 250 FT GEN6 47190101

Southwire #: 47190101

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BROWN
WHITE
Packaging

Application & Features

Genesis® General Purpose Rated Thermostat Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Conductors 12 12
Stranding Solid Solid
Shielding Unshielded Unshielded
Nominal Total Weight (lbs/1000') (kgs/km) 71 105 lbs/1000' kgs/km

Standards & References

Genesis® General Purpose Rated Thermostat Cable meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® General Purpose Rated Thermostat Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Polypropylene insulation.
  3. PVC jacket.
  4. Durable rip cord for efficient jacket stripping and removal.
  5. Sequential length marking for easy tracking of usage.
  6. Rated for 150 Volts
  7. Rated for -20 °C to 75 °C.