Genesis® Riser Rated Shielded Fire Alarm Cable is suitable for installation as follows:
| Conductors | |||||
| Size (AWG or kcmil) (mm2) | No. of Conductors | Stranding | Shielding | Nominal Total Weight (lbs/1000') (kgs/km) | |
| More Options |
18 AWG
18 AWG
|
2
2
|
Solid
Solid
|
Shielded
Shielded
|
17
25
|
| More Options |
18 AWG
18 AWG
|
4
4
|
Solid
Solid
|
Shielded
Shielded
|
28
41
|
| More Options |
16 AWG
16 AWG
|
2
2
|
Solid
Solid
|
Shielded
Shielded
|
25
37
|
| More Options |
16 AWG
16 AWG
|
4
4
|
Solid
Solid
|
Shielded
Shielded
|
43
64
|
| More Options |
14 AWG
14 AWG
|
2
2
|
Solid
Solid
|
Shielded
Shielded
|
36
53
|
| More Options |
14 AWG
14 AWG
|
4
4
|
Solid
Solid
|
Shielded
Shielded
|
65
96
|
| More Options |
12 AWG
12 AWG
|
2
2
|
Solid
Solid
|
Shielded
Shielded
|
57
85
|
Genesis® Riser Rated Shielded Fire Alarm Cable meets or exceeds the following:
Genesis® Riser Rated Shielded Fire Alarm Cable features the following quality and convenience characteristics: