Genesis® Plenum Rated Shielded Fire Alarm Cable is suitable for installation as follows:
| Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
| No. of Conductors | 4 4 | |
| Stranding | Solid Solid | |
| Shielding | Shielded Shielded | |
| Nominal Total Weight (lbs/1000') (kgs/km) | 29 43 | lbs/1000' kgs/km |
Genesis® Plenum Rated Shielded Fire Alarm Cable meets or exceeds the following:
Genesis® Plenum Rated Shielded Fire Alarm Cable features the following quality and convenience characteristics: