14/2 PAIR SOL CU OAS FPLP NYC PVDF RED GEN 1000 FT GEN14 55551004

Southwire #: 55551004

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
RED
Packaging

Application & Features

Genesis® NYC Certified Rated Fire Alarm Cable is suitable for installation as follows:

  • In Fire Alarm Systems that require NYC Certified Fire Alarm Cable.
  • In fabricated ducts as described in NEC 300.22(B).
  • In other spaces used for environmental air as described in NEC 300.22(C).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
Number of Pairs 2 2
Stranding Solid Solid
Shielding Shielded Shielded
Nom. OD (mils) (mm) 264 6.71 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 81 120 lbs/1000' kgs/km

Standards & References

Genesis® NYC Certified Rated Fire Alarm Cable meets or exceeds the following:

  • Classified NYC Certified Fire Alarm Cable
  • NFPA 262 - Plenum Rated
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLP
  • REACH/RoHS Compliant

Construction

Genesis® NYC Certified Rated Fire Alarm Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Fluoropolymer insulation.
  3. Fluoropolymer jacket.
  4. Countdown® Length Markings for easy tracking of usage and remaining cable.
  5. Rated for 300 Volts
  6. Rated for -20 °C to 150 °C.