23/4PR CAT6+FTP CMP 1000R BLU GEN GEN32 53921006

Southwire #: 53921006

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLUE
WHITE
Packaging

Application & Features

Genesis® Plenum Rated Shielded Category 6+ Cable is suitable for installation as follows:

  • In fabricated ducts as described in NEC 300.22(B).
  • In other spaces used for environmental air as described in NEC 300.22(C).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Size (AWG or kcmil) (mm2) 23 AWG 23 AWG
Number of Pairs 4 4
Shielding Shielded Shielded
Nominal Total Weight (lbs/1000') (kgs/km) 43 64 lbs/1000' kgs/km

Standards & References

Genesis® Plenum Rated Shielded Category 6+ Cable meets or exceeds the following:

  • NFPA 262 - Plenum Rated
  • CSA C22.2 No. 2556 - FT6 Rated
  • UL 444 - Communication Cables, Type CMP
  • REACH/RoHS Compliant
  • TIA-568.2-D Category 6

Construction

Genesis® Plenum Rated Shielded Category 6+ Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent signal transmission and low voltage drop.
  2. FEP insulation.
  3. Foil shield over all conductors.
  4. Plenum PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 75 °C.