24/4PR C5E FTP CMR/FT4 1MRL BU GEN GEN26 51781006

Southwire #: 51781006

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLUE
WHITE
Packaging

Application & Features

Genesis® Riser Rated Shielded Category 5e Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • In risers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Size (AWG or kcmil) (mm2) 24 AWG 24 AWG
Number of Pairs 4 4
Shielding Shielded Shielded
Nominal Total Weight (lbs/1000') (kgs/km) 31 46 lbs/1000' kgs/km

Standards & References

Genesis® Riser Rated Shielded Category 5e Cable meets or exceeds the following:

  • UL 1666 - Riser Rated
  • CSA C22.2 No. 2556 - FT4 Rated
  • UL 444 - Communication Cables, Type CMR
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant
  • TIA-568.2-D Category 5e

Construction

Genesis® Riser Rated Shielded Category 5e Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent signal transmission and low voltage drop.
  2. Polypropylene or Polyethylene insulation.
  3. Foil shield over all conductors.
  4. PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 75 °C.