Genesis® Riser Rated Category 3 Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 24 AWG 24 AWG | |
Number of Pairs | 2 2 | |
Stranding | Solid Solid | |
Shielding | Unshielded Unshielded | |
Nom. OD (mils) (mm) | 147 3.73 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 11 17 | lbs/1000' kgs/km |
Genesis® Riser Rated Category 3 Cable meets or exceeds the following:
Genesis® Riser Rated Category 3 Cable features the following quality and convenience characteristics: