Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
| Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
| No. of Conductors | 4 4 | |
| No. of Strands | 96 96 | |
| Nom. OD (mils) (mm) | 892 22.66 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 580 863 | lbs/1000' kgs/km |
| Allowable Ampacity | 45 45 | |
| Nom. DC Resistance (Conductor) | 0.42 0.42 | |
| Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |
Conductors: Class K stranded bare copper per ASTM B-174