Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Conductors | 5 5 | |
No. of Strands | 41 41 | |
Nom. OD (mils) (mm) | 642 16.31 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 214 319 | lbs/1000' kgs/km |
Allowable Ampacity | 12 12 | |
Nom. DC Resistance (Conductor) | 2.64 2.64 | |
Conductor Colors | BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE |