Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
Stock # | 55049701 55049701 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Conductors | 5 5 | |
No. of Strands | 65 65 | |
Nom. OD (mils) (mm) | 707 17.96 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 284 423 | lbs/1000' kgs/km |
Allowable Ampacity | 16 16 | |
Nom. DC Resistance (Conductor) | 1.66 1.66 | |
Conductor Colors | BLACK/WHITE/RED/GREEN/ORANGE BLACK/WHITE/RED/GREEN/ORANGE |