Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
| Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
| No. of Conductors | 4 4 | |
| No. of Strands | 104 104 | |
| Nom. OD (mils) (mm) | 712 18.08 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 310 461 | lbs/1000' kgs/km |
| Allowable Ampacity | 25 25 | |
| Nom. DC Resistance (Conductor) | 1.05 1.05 | |
| Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |