Southwire Type SEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -50°C to maximum 105°C.
| Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
| No. of Conductors | 6 6 | |
| No. of Strands | 16 16 | |
| Nom. OD (mils) (mm) | 484 12.29 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 118 175 | lbs/1000' kgs/km |
| Allowable Ampacity | 5.5 5.5 | |
| Nom. DC Resistance (Conductor) | 6.4 6.4 | |
| Conductor Colors | BLACK/WHITE/RED/GREEN/ORANGE/BLUE BLACK/WHITE/RED/GREEN/ORANGE/BLUE |