Southwire Type SEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery and compressors, food processing and washdown facilities. Type SEOOW Cords are suitable for use in temperatures between -60°C to maximum 105°C.
Stock # | 65578701 65578701 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 104 104 | |
Nom. OD (mils) (mm) | 652 16.56 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 244 364 | lbs/1000' kgs/km |
Allowable Ampacity | 30 30 | |
Nom. DC Resistance (Conductor) | 1.05 1.05 | |
Conductor Colors | BLACK/WHITE/GREEN BLACK/WHITE/GREEN |