Southwire Royal® Non UL/Non CSA SOOW cord is designed for use with industrial equipment, heavy tools, battery chargers, portable lights and power extensions, suitable for outdoor applications. The cable is rated -40°C to 90°C, sunlight, water, oil, and weather resistant. Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code
| Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
| No. of Conductors | 4 4 | |
| No. of Strands | 168 168 | |
| Nom. OD (mils) (mm) | 1290 32.77 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 1314 1955 | lbs/1000' kgs/km |
| Allowable Ampacity | 80 80 | |
| Nom. DC Resistance (Conductor) | 0.16 0.16 | |
| Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |