Southwire Type SJEOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -50°C to maximum 105°C.
| Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
| No. of Conductors | 4 4 | |
| No. of Strands | 41 41 | |
| Nom. OD (mils) (mm) | 396 10.06 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 102 151 | lbs/1000' kgs/km |
| Allowable Ampacity | 15 15 | |
| Nom. DC Resistance (Conductor) | 2.55 2.55 | |
| Conductor Colors | BLACK/WHITE/RED/GREEN BLACK/WHITE/RED/GREEN |