Southwire Type SJOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SJOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.
| Size (AWG or kcmil) (mm2) | 16 AWG 16 AWG | |
| No. of Conductors | 3 3 | |
| No. of Strands | 65 65 | |
| Nom. OD (mils) (mm) | 328 8.33 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 69 102 | lbs/1000' kgs/km |
| Allowable Ampacity | 13 13 | |
| Nom. DC Resistance (Conductor) | 4.05 4.05 | |
| Conductor Colors | BLACK/WHITE/GREEN BLACK/WHITE/GREEN |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
** Not a Federal and Military Specification JC-580B
*** Stock number: 677152 no paper fillers with Black jacketTBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.