Galflex® Type RWS (Reduced Wall Steel) Flexible Metal Conduit is suitable for the following installations:
Stock # | 55091901 55091901 | |
Trade Size (in) (cm) | 2 5.08 | inch cm |
Inner Diameter (min/max) | 2.000 / 2.080 5.08 / 5.28 | inch cm |
Outer Diameter (min/max) | 2.350 / 2.450 5.97 / 6.22 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1161 1728 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 10 25.40 | inch cm |
Galflex® Type RWS is manufactured with a galvanized, corrosion resistant, high strength steel alloy. The metal strip is helically formed into a continuously interlocked flexible metal conduit that can withstand impact and crushing forces.