SPEC: 60504

3/8" DATA-FLEX FLEXIBLE STEEL CONDUIT 1000 FT SPEC60504 55282003

Southwire #: 55282003

Download Category Specifications
PDF Excel Table
Select Product Specifications
Size
Length
Color

Application & Features

Data-Flex Flexible Metal Conduit is suitable for the following installations:

  • Suitable for concealed, exposed, or approved raceways
  • Can be used where listed products are not required.

  • Features
  • Provides mechanical protection for conductors and cable
  • Smooth interior for easy wire pulling
  • High strength steel construction
  • Superior crush proof qualities
  • Hot-dipped, heavy zinc coating for rust/corrosion resistance
  • Built in flexibility for simplified positioning
  • Specifications

    Cond. Size 3/8 Inch 3/8 Inch
    Approx. OD (in) (cm) 0.585 1.49 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 12 18 lbs/1000' kgs/km
    Min. Bend Radius (in) (cm) 2.0 5.08 inch cm

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • NFPA 70 (National Electrical Code), Article 350 - Liquidtight Flexible Metal Conduit

    Construction

    1. Armor:Data-Flex is manufactured with a spiral wound strip of corrosion-resistant, hot-dipped galvanized steel with a heavy zinc coating. The metal strip is helically formed into a continuously interlocked flexible metal conduit that can withstand impact and crushing forces.

    Resources

    There are no downloadable resources for this product.