CAMV™ C7® Tree Wire is self-supporting covered conductor with a carbon fiber composite core that is used in place of bare conductor in overhead primary distribution. Installed as an uninsulated conductor; however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors. Tree wire can have a significant effect in the prevention of wildfires caused by sparks from primary conductors slapping together or contacting tree limbs. Tree wire cables can be an effective solution to solve problems with existing bare conductor circuits without the need for alternatives such as aerial bundled or underground cables.
| Codeword | 35kV 35kV | |
| Size (AWG or kcmil) | 336.4 336.4 | |
| Stranding | 30/7 30/7 | |
| Insulation Thickness (inch) (cm) | 0.315 0.80 | inch cm |
| Overall Diameter (inch) (cm) | 1.361 3.46 | inch cm |
| Total Weight (lb/1000ft) (kg/km) | 798 1188 | lbs/1000' kgs/km |
| Rated Breaking Strength (lb) | 23,400 23,400 | |
| Amp Rating @130°C (amp) | 671 671 |
Southwire’s CAMV™ C7® Tree Wire meets or exceeds all applicable ICEA specifications and ASTM B941
3-Layer concentrically stranded Thermal-Resistant Aluminum Conductor, Composite Reinforced (ZTACCR/C7-TS®), cross-linked polyethylene (XLPE) conductor shield, cross-linked low density polyethylene (LDXLPE) inner layer and gray or black track-resistant high density cross-linked polyethylene (TRHDXLPE) outer layer.