161.98 MILS (6 AWG SOL) CU SD 315 FT

Southwire #: 10638502

Bare Copper Conductor. Solid.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

Solid (class A) bare copper are suitable for overhead transmission and distribution applications.

Specifications

Stock # 10638502 10638502
Size (AWG or kcmil) 6 AWG 6 AWG
No. of Strands 1 1
Stranding Class A A
Strand Type SOL SOL
Temper SD SD
Nom. OD (mils) (mm) 161 4.11 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 79 118 lbs/1000' kgs/km
Allowable Ampacity 125 125
Rated Strength (lbs) (kg) 762.9 346.05 lbs kg
DC Resistance at 20°C (ohms/1000') (ohms/km) 0.395 0.59 ohms/1000' ohms/km

Standards & References

Southwire's bare copper wire and cable meets or exceeds the following ASTM specifications:

  • B-3 Soft or Annealed Copper Wire.

Construction

Bare Copper, solid. Soft-drawn temper.