SPEC: 10036

UF-B Copper Cable SPEC10036

Underground Feeder and Branch-Circuit Cable. 600 Volt. Copper Conductors. PVC Insulation/Nylon Sheath. Sunlight, Moisture, and Fungus Resistant Overall PVC Jacket.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire® copper UF-B cable is generally used as a feeder to outside post lamps, pumps, and other loads or apparatuses fed from a distribution point in an existing building as specified in the National Electrical Code®. UF-B cable may be used underground, including direct burial. Multiple conductor UF-B cable may be used for interior branch circuit wiring in residential or agricultural buildings at conductor temperatures not to exceed 90°C (with ampacity limited to that for 60°C conductors) as specified by the National Electrical Code. UF-B can be used in applications permitted for NMC in Section 334.10(B) of the National Electrical Code. Voltage rating for UF-B cable is 600 volts.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Ground Size Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
2 2
Solid Solid
0.064 0.16
20 0.51
1x14 1x14
30 0.76
0.168 0.43
37 55
70 104
More Options
14 AWG 14 AWG
3 3
Solid Solid
0.064 0.16
20 0.51
1x14 1x14
30 0.76
0.168 0.43
49 73
97 144
More Options
12 AWG 12 AWG
2 2
Solid Solid
0.080 0.20
20 0.51
None None
30 0.76
0.183 0.46
39 58
71 106
More Options
12 AWG 12 AWG
3 3
Solid Solid
0.080 0.20
20 0.51
1x12 1x12
30 0.76
0.183 0.46
79 118
131 195
More Options
10 AWG 10 AWG
2 2
Solid Solid
0.101 0.26
25 0.64
1x10 1x10
30 0.76
0.215 0.55
91 135
138 205
More Options
10 AWG 10 AWG
3 3
Solid Solid
0.101 0.26
25 0.64
1x10 1x10
30 0.76
0.215 0.55
122 182
190 283
More Options
8 AWG 8 AWG
2 2
7 7
0.141 0.36
35 0.89
1x10 1x10
45 1.14
0.302 0.77
132 196
222 330
More Options
8 AWG 8 AWG
3 3
7 7
0.141 0.36
35 0.89
1x10 1x10
45 1.14
0.319 0.81
183 272
344 512
More Options
6 AWG 6 AWG
2 2
7 7
0.177 0.45
35 0.89
1x10 1x10
45 1.14
0.338 0.86
192 286
303 451
More Options
6 AWG 6 AWG
3 3
7 7
0.177 0.45
35 0.89
1x10 1x10
45 1.14
0.361 0.92
273 406
479 713

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
2 2
1.7 4.32
65 29.48
2.631 3.92
3.170 4.72
0.058 0.09
20 20
25 25
More Options
14 AWG 14 AWG
3 3
2.3 5.84
98 44.45
2.631 3.92
3.170 4.72
0.058 0.09
20 20
25 25
More Options
12 AWG 12 AWG
2 2
1.5 3.81
104 47.17
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
12 AWG 12 AWG
3 3
2.5 6.35
156 70.76
1.662 2.47
2.002 2.98
0.054 0.08
25 25
30 30
More Options
10 AWG 10 AWG
2 2
2.1 5.33
166 75.30
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
10 AWG 10 AWG
3 3
2.9 7.37
249 112.94
1.040 1.55
1.253 1.86
0.050 0.07
35 35
40 40
More Options
8 AWG 8 AWG
2 2
2.7 6.86
264 119.75
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
8 AWG 8 AWG
3 3
5.3 13.46
396 179.62
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
2 2
3.1 7.87
419 190.06
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
6 AWG 6 AWG
3 3
6.1 15.49
629 285.31
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75

* Ampacities based upon 2023 NEC section 340.80 and Table 310.16. See Also NEC section 310.15 for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 493 Thermoplastic-Insulated Underground Feeder and Branch-Circuit Cables
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC National Electrical Code NFPA 70

Construction

  1. Conductor:Solid soft drawn bare copper per ASTM B3 or class B compressed stranded soft drawn bare copper per ASTM B8
  2. Insulation:All phases and neutral are insulated with Polyvinyl Chloride (PVC) with Nylon Sheath
  3. Ground:Solid soft drawn bare copper
  4. Jacket:Gray Polyvinyl Chloride (PVC) jacket. Sunlight, moisture and fungus resistant.