Southwire® copper UF-B cable is generally used as a feeder to outside post lamps, pumps, and other loads or apparatuses fed from a distribution point in an existing building as specified in the National Electrical Code®. UF-B cable may be used underground, including direct burial. Multiple conductor UF-B cable may be used for interior branch circuit wiring in residential or agricultural buildings at conductor temperatures not to exceed 90°C (with ampacity limited to that for 60°C conductors) as specified by the National Electrical Code. UF-B can be used in applications permitted for NMC in Section 334.10(B) of the National Electrical Code. Voltage rating for UF-B cable is 600 volts.
| Cond. Size | 10 AWG 10 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | Solid Solid | |
| Diameter Over Conductor (in) (cm) | 0.101 0.26 | inch cm |
| Insulation Thickness (mils) (mm) | 25 0.64 | mils mm |
| Ground Size | 1x10 1x10 | |
| Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
| Approx. OD (inches) (cm) | 0.215 0.55 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 122 182 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 190 283 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.