Southwire’s RWU90 is designed for direct earth burial (with protection as required by the inspecting authority). For service entrance above or below ground. The minimum recommended installation temperature is minus 40°C (with suitable handling procedures). Maximum conductor temperature is 90°C. Note: Standard black is sunlight resistant and marked "SR". Standard coloured insulation is not sunlight resistant. SIMpull® technology on sizes #8 and larger. Cable can be installed in conduit without the aid of lubrication.
| Cond. Size | 3/0 AWG 3/0 AWG | |
| Conductor Number | 1 1 | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.456 1.16 | inch cm |
| Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |
| Approx. OD (inches) (cm) | 0.654 1.66 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 518 771 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 600 893 | lbs/1000' kgs/km |
* Ampacities derived from the 2021 Canadian Electrical Code Table 1 for not more than three insulated copper conductors, rated not more than 5000 V and unshielded, in raceway or cable (based on an ambient temperature of 30 °C)
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.