Southwire’s RWU90 is designed for direct earth burial (with protection as required by the inspecting authority). For service entrance above or below ground. The minimum recommended installation temperature is minus 40°C (with suitable handling procedures). Maximum conductor temperature is 90°C. Note: Standard black is sunlight resistant and marked "SR". Standard coloured insulation is not sunlight resistant. SIMpull® technology on sizes #8 and larger. Cable can be installed in conduit without the aid of lubrication.
| Cond. Size | 14 AWG 14 AWG | |
| Conductor Number | 1 1 | |
| Cond. Strands | 7 7 | |
| Diameter Over Conductor (in) (cm) | 0.070 0.18 | inch cm |
| Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
| Approx. OD (in) (cm) | 0.197 0.50 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 12 18 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 24 36 | lbs/1000' kgs/km |
* Ampacities derived from the 2021 Canadian Electrical Code Table 1 for not more than three insulated copper conductors, rated not more than 5000 V and unshielded, in raceway or cable (based on an ambient temperature of 30 °C)