Southwire's USE-2 600 Volts or RHH/RHW-2 1000 Volts power cables are suited for use in wet and dry areas, conduits, ducts, troughs, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lb/ft maximum sidewall pressure.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Approx. OD (inches) (cm) | Aluminum Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
6 AWG
6 AWG
|
1
1
|
7
7
|
0.169
0.43
|
60
1.52
|
0.295
0.75
|
24
36
|
46
68
|
| More Options |
4 AWG
4 AWG
|
1
1
|
7
7
|
0.212
0.54
|
60
1.52
|
0.339
0.86
|
39
58
|
65
97
|
| More Options |
2 AWG
2 AWG
|
1
1
|
6
6
|
0.268
0.68
|
60
1.52
|
0.394
1.00
|
62
92
|
93
138
|
| More Options |
1 AWG
1 AWG
|
1
1
|
8
8
|
0.298
0.76
|
80
2.03
|
0.467
1.19
|
78
116
|
126
188
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
10
10
|
0.336
0.85
|
80
2.03
|
0.504
1.28
|
99
147
|
151
225
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
12
12
|
0.376
0.96
|
80
2.03
|
0.544
1.38
|
125
186
|
182
271
|
| More Options |
3/0 AWG
3/0 AWG
|
1
1
|
15
15
|
0.422
1.07
|
80
2.03
|
0.591
1.50
|
158
235
|
221
329
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
19
19
|
0.474
1.20
|
80
2.03
|
0.643
1.63
|
199
296
|
269
400
|
| More Options |
250 KCMIL
250 KCMIL
|
1
1
|
22
22
|
0.520
1.32
|
95
2.41
|
0.720
1.83
|
235
350
|
321
478
|
| More Options |
300 KCMIL
300 KCMIL
|
1
1
|
35
35
|
0.569
1.45
|
95
2.41
|
0.770
1.96
|
282
420
|
381
567
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
35
35
|
0.615
1.56
|
95
2.41
|
0.816
2.07
|
329
490
|
435
647
|
| More Options |
400 KCMIL
400 KCMIL
|
1
1
|
35
35
|
0.659
1.67
|
95
2.41
|
0.859
2.18
|
376
560
|
490
729
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
34
34
|
0.735
1.87
|
95
2.41
|
0.938
2.38
|
471
701
|
601
894
|
| More Options |
600 KCMIL
600 KCMIL
|
1
1
|
58
58
|
0.812
2.06
|
110
2.79
|
1.037
2.63
|
565
841
|
724
1077
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
61
61
|
0.908
2.31
|
110
2.79
|
1.140
2.90
|
706
1051
|
884
1316
|
• Strand count meets minimum number per ASTM
• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
6 AWG
6 AWG
|
1
1
|
1.2
3.05
|
157
71.21
|
0.674
1.00
|
0.812
1.21
|
0.051
0.08
|
50
50
|
55
55
|
| More Options |
4 AWG
4 AWG
|
1
1
|
1.4
3.56
|
250
113.40
|
0.424
0.63
|
0.510
0.76
|
0.048
0.07
|
65
65
|
75
75
|
| More Options |
2 AWG
2 AWG
|
1
1
|
1.6
4.06
|
398
180.53
|
0.267
0.40
|
0.321
0.48
|
0.045
0.07
|
90
90
|
100
100
|
| More Options |
1 AWG
1 AWG
|
1
1
|
1.9
4.83
|
502
227.70
|
0.211
0.31
|
0.254
0.38
|
0.046
0.07
|
100
100
|
115
115
|
| More Options |
1/0 AWG
1/0 AWG
|
1
1
|
2.0
5.08
|
633
287.12
|
0.168
0.25
|
0.201
0.30
|
0.044
0.07
|
120
120
|
135
135
|
| More Options |
2/0 AWG
2/0 AWG
|
1
1
|
2.2
5.59
|
798
361.97
|
0.133
0.20
|
0.160
0.24
|
0.043
0.06
|
135
135
|
150
150
|
| More Options |
3/0 AWG
3/0 AWG
|
1
1
|
2.4
6.10
|
1006
456.31
|
0.105
0.16
|
0.126
0.19
|
0.042
0.06
|
155
155
|
175
175
|
| More Options |
4/0 AWG
4/0 AWG
|
1
1
|
2.6
6.60
|
1269
575.61
|
0.084
0.13
|
0.100
0.15
|
0.041
0.06
|
180
180
|
205
205
|
| More Options |
250 KCMIL
250 KCMIL
|
1
1
|
2.9
7.37
|
1500
680.39
|
0.071
0.11
|
0.086
0.13
|
0.041
0.06
|
205
205
|
230
230
|
| More Options |
300 KCMIL
300 KCMIL
|
1
1
|
3.1
7.87
|
1800
816.47
|
0.059
0.09
|
0.071
0.11
|
0.041
0.06
|
230
230
|
260
260
|
| More Options |
350 KCMIL
350 KCMIL
|
1
1
|
3.3
8.38
|
2100
952.54
|
0.050
0.07
|
0.062
0.09
|
0.040
0.06
|
250
250
|
280
280
|
| More Options |
400 KCMIL
400 KCMIL
|
1
1
|
3.4
8.64
|
2400
1088.62
|
0.044
0.07
|
0.054
0.08
|
0.040
0.06
|
270
270
|
305
305
|
| More Options |
500 KCMIL
500 KCMIL
|
1
1
|
3.8
9.65
|
3000
1360.78
|
0.035
0.05
|
0.044
0.07
|
0.039
0.06
|
310
310
|
350
350
|
| More Options |
600 KCMIL
600 KCMIL
|
1
1
|
5.2
13.21
|
3600
1632.93
|
0.029
0.04
|
0.037
0.06
|
0.039
0.06
|
340
340
|
385
385
|
| More Options |
750 KCMIL
750 KCMIL
|
1
1
|
5.7
14.48
|
4500
2041.16
|
0.024
0.04
|
0.031
0.05
|
0.038
0.06
|
385
385
|
435
435
|
• Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
• Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
| Size (Strand) | Black | White | Brown | Orange | Yellow | Green |
|
6 (7)
6 (7)
|
|
|
|
|
||
|
4 (7)
4 (7)
|
|
|
|
|
||
|
2 (6)
2 (6)
|
575240
575240
|
|
|
|
|
|
|
1 (8)
1 (8)
|
|
|
|
|
|
|
|
1/0 (10)
1/0 (10)
|
|
|
|
|
|
|
|
2/0 (12)
2/0 (12)
|
|
|
|
|
|
|
|
3/0 (15)
3/0 (15)
|
|
|
|
|
|
|
|
4/0 (19)
4/0 (19)
|
|
|
|
|
|
|
|
250 (22)
250 (22)
|
|
|
|
|
|
|
|
300 (35)
300 (35)
|
|
|
|
|
|
|
|
350 (35)
350 (35)
|
|
138190
138190
|
138191
138191
|
138192
138192
|
|
|
|
400 (35)
400 (35)
|
|
|
|
|
|
|
|
500 (34)
500 (34)
|
|
|
|
|
|
|
|
600 (58)
600 (58)
|
|
138205
138205
|
560671
560671
|
138206
138206
|
|
|
|
750 (61)
750 (61)
|
|
|
|
|
|