Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 600 KCMIL 600 KCMIL | |
| Conductor Number | 1 1 | |
| Cond. Strands | 58 58 | |
| Diameter Over Conductor (in) (cm) | 0.812 2.06 | inch cm |
| Insulation Thickness (mils) (mm) | 110 2.79 | mils mm |
| Approx. OD (in) (cm) | 1.037 2.63 | inch cm |
| Aluminum Weight (lbs/1000') (kgs/km) | 565 841 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 724 1077 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM