SPEC: 10054

RHH/RHW-2 or USE-2 Aluminum Mobile Home Feeder (MHF) SPEC10054

Plexed Underground Service Entrance Cable. 600 Volt. Alumaflex® Brand Aluminum Alloy (AA-8176) Conductor. Cross-linked Polyethylene (XLP) Insulation. Sunlight Resistant.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire mobile home feeder is intended for the connection of mobile homes to a supply of electricity where permanent wiring is required as specified in the National Electrical Code. Suitable for direct burial in earth at conductor temperatures not to exceed 90°C. Voltage rating is 600 volts.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Ground Size Approx. OD (inches) (cm) Aluminum Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
2 AWG 2 AWG
2 2
7 7
0.268 0.68
60 1.52
1x4 1x4
0.951 2.42
226 336
353 525
More Options
2/0 AWG 2/0 AWG
2 2
19 19
0.376 0.96
80 2.03
1x1 1x1
1.313 3.34
455 677
681 1013
More Options
4/0 AWG 4/0 AWG
2 2
19 19
0.474 1.20
80 2.03
1x2/0 1x2/0
1.552 3.94
723 1076
1002 1491

* Strand count meets minimum number per ASTM

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
2 AWG 2 AWG
2 2
3.8 9.65
796 361.06
0.267 0.40
0.321 0.48
0.045 0.07
90 90
100 100
More Options
2/0 AWG 2/0 AWG
2 2
6.6 16.76
1597 724.39
0.133 0.20
0.160 0.24
0.043 0.06
135 135
150 150
More Options
4/0 AWG 4/0 AWG
2 2
7.8 19.81
2539 1151.67
0.084 0.13
0.100 0.15
0.041 0.06
180 180
205 205

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC National Electrical Code NFPA 70
  • Federal Specification A-A-59544

Construction

  1. Conductor:Class B compact stranded bare aluminum Alumaflex® per ASTM B800 and ASTM B801
  2. Ground:Green insulated aluminum ground
  3. Neutral:Black with White stripe
  4. Insulation:All phases are plexed and insulated with Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 or USE-2