SPEC: 10054

2-2-4-6 3E AL USE-2 RHH RHW-2 MOBILE HOME FEEDER 500 FT

Southwire #: 30163001

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Conductor Color
Packaging

Application & Features

Southwire mobile home feeder is intended for the connection of mobile homes to a supply of electricity where permanent wiring is required as specified in the National Electrical Code. Suitable for direct burial in earth at conductor temperatures not to exceed 90°C. Voltage rating is 600 volts.

Specifications

Cond. Size 2 AWG 2 AWG
Conductor Number 2 2
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.268 0.68 inch cm
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Ground Size 1x6 1x6
Approx. OD (in) (cm) 0.951 2.42 inch cm
Aluminum Weight (lbs/1000') (kgs/km) 189 281 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 305 454 lbs/1000' kgs/km

* Strand count meets minimum number per ASTM

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC National Electrical Code NFPA 70
  • Federal Specification A-A-59544

Construction

  1. Conductor: Class B compact stranded bare aluminum Alumaflex® per ASTM B800 and ASTM B801
  2. Ground: Green insulated aluminum ground
  3. Neutral: Black with White stripe
  4. Insulation: All phases are plexed and insulated with Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 or USE-2