Southwire mobile home feeder is intended for the connection of mobile homes to a supply of electricity where permanent wiring is required as specified in the National Electrical Code. Suitable for direct burial in earth at conductor temperatures not to exceed 90°C. Voltage rating is 600 volts.
| Cond. Size | 4/0 AWG 4/0 AWG | |
| Conductor Number | 2 2 | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.474 1.20 | inch cm |
| Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
| Ground Size | 1x2/0 1x2/0 | |
| Approx. OD (inches) (cm) | 1.552 3.94 | inch cm |
| Aluminum Weight (lbs/1000') (kgs/km) | 723 1076 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 1002 1491 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM