Southwire's Romex® SIMpull ® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations.
Stock # | 55788103 55788103 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 7 7 | |
Size (AWG) | 8 8 | |
Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
Nom. Height (mils) (mm) | 374 9.50 | mils mm |
Nom. Width (mils) (mm) | 800 20.32 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 340 506 | lbs/1000' kgs/km |
Allowable Ampacity at 30°C Ambient | 75 75 |
* In accordance with the 2015 Canadian Electrical Code Part I Rule 14-104(2)
Romex® SIMpull ® NMD90 cables meet or exceed the following requirements: