Southwire's Romex® SIMpull® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations.
The maximum allowable conductor temperature is 90°C. The minimum recommended installation temperature is -25°C for two-conductor cables
and -10°C for three-conductor cables (with suitable handling procedures). Material should be properly stored above 0°C for 24 hours prior to installation. The maximum voltage rating for all intended applications is 300 volts. Consult the Canadian Electrical Code1 for further information related to applications.
| Cond. Size | 3 AWG 3 AWG | |
| Conductor Number | 2 2 | |
| Cond. Strands | 7 7 | |
| Diameter Over Conductor (in) (cm) | 0.252 0.64 | inch cm |
| Insulation Thickness (mils) (mm) | 50 1.27 | mils mm |
| Ground Size | 1x6 1x6 | |
| Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (in) (cm) | 0.937 2.38 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 410 610 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 610 908 | lbs/1000' kgs/km |