SPEC: 80110

795-54/7 ACSS/MA2/63% CONDOR 5000 FT SPEC80110 61217233

Southwire #: 61217233

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

ACSS (Aluminum Conductor, Steel Supported) is a concentrically stranded, high-temperature, low-sag overhead conductor consisting of one or more layers of fully annealed aluminum wires surrounding a mischmetal alloy coated steel core. The annealed aluminum provides electrical conductivity, while the steel core carries the conductor’s mechanical load.

Southwire batch anneals the completed conductor after stranding, allowing the aluminum to be fully annealed while supporting tighter stranding and verification of finished conductor properties after heat exposure.

ACSS is used for overhead transmission and distribution applications requiring increased ampacity and reduced thermal sag compared with conventional ACSR. It is suitable for new-line construction and reconductoring projects where additional capacity is needed while maintaining existing structure, tension, or clearance requirements.

Continuous operating temperature - 250°C

Specifications

Codeword CONDOR CONDOR
Size (AWG or kcmil) (mm2) 795 KCMIL 795 KCMIL
No. of Strands 54 54
Nom. OD (mils) (mm) 1091 27.73 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1022 1521 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B500 Standard Specification for Metallic Coated or Aluminum-Clad Stranded Steel Core for Use in Overhead Electrical Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ASTM B802 Standard Specification for Zin-5% Aluminum-Mischmetal Alloy-Coated Steel Core Wire for Use in Overhead Electrical Conductors
  • ASTM B856 Standard Specification for Concentric-Lay-Stranded Aluminum Conductors, Coated Steel Supported (ACSS)

Construction

  1. Core:Stranded standard-strength steel core with zinc-5% aluminum-mischmetal alloy coating for corrosion protection
  2. Stranding:AAnnealed aluminum (1350-O) round wires with 63% conductivity

Resources

There are no downloadable resources for this product.