For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.
Stock # | 56352299 56352299 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Size (AWG) | 14 14 | |
Nom. OD (mils) (mm) | 760 19.32 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 257 382 | lbs/1000' kgs/km |