12-7 15/C CU XLP TECK90 600V AIA BLACK PVC JKT 4921 FT

Southwire #: 56351104

Download Category Specifications
PDF
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.

  • -40°C - CSA Cold Bend and Impact Temperature -40°C - Min. Installation Temperature 90°C - Max. Continuous Operating Temperature

Specifications

To see specifications for this product, visit the CableTechSupport™ Services website.

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 174: Cables in Hazardous Locations
  • CSA C22.2 No. 131: Type TECK 90 Cable
  • CSA C22.2 No. 2556 & No. 0.3: Wire and Cable Test Methods
  • CSA: LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA: HL - for Hazardous Locations rating
  • CSA: SUN RES - for Sunlight Resistant rating
  • CSA: AG14 - Acid Gas Compliance
  • IEEE 383: Flame Test (70,000 btu)
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor: Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
  • Insulation: Cross-Linked Polyethylene (XLPE), Colour Code: 2/C black, white; 3/C red, black, blue; 4/C red, black, blue, white; For 5/C cables or more, the insulation is black and numbered
  • Grounding Conductors: Uninsulated Class B stranded grounding conductor
  • Inner Jacket: Black Polyvinyl Chloride (PVC)
  • Armor: Aluminum Interlocked Armour (AIA)
  • Overall Jacket: Black PVC (optional colours available)

Resources

There are no downloadable resources for this product.