Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
| Cond. Size | 3/0 AWG 3/0 AWG | |
| Cond. Strands | 15 15 | |
| Diameter Over Conductor (in) (cm) | 0.422 1.07 | inch cm |
| Diameter Over Insulation (in) (cm) | 0.641 1.63 | inch cm |
| Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
| Diameter Over Shield (in) (cm) | 0.701 1.78 | inch cm |
| Inner Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
| Diameter Over Armor (in) (cm) | 2.127 5.40 | inch cm |
| Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
| Approx. OD (in) (cm) | 2.247 5.71 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 2323 3457 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 3020 1369.85 | lbs kg |
| Min. Bend Radius (in) (cm) | 15.7 39.88 | inch cm |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.