SPEC: 46254

CU Compressed 5/8kV NLEPR Insulation 133/100% IL AIA PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial SPEC46254

Type MV-105 Three Conductor Copper, 115 Mils No Lead Ethylene Propylene Rubber 5kv(NL-EPR) 133%; 8kv(NL-EPR) 100% Insulation Level, Tape Shield, Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 5/8KV 133%/100% insulation level cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground Size Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.282 0.72
0.545 1.38
115 2.92
0.605 1.54
1x6 1x6
1.680 4.27
65 1.65
1.812 4.60
1810 2694
1592 722.12
12.6 32.00
More Options
1 AWG 1 AWG
19 19
0.322 0.82
0.590 1.50
115 2.92
0.650 1.65
1x4 1x4
1.775 4.51
65 1.65
1.907 4.84
2092 3113
2008 910.81
13.3 33.78
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
0.630 1.60
115 2.92
0.690 1.75
1x4 1x4
1.862 4.73
65 1.65
1.994 5.06
2335 3475
2534 1149.40
13.9 35.31
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
0.674 1.71
115 2.92
0.734 1.86
1x4 1x4
1.957 4.97
65 1.65
2.089 5.31
2748 4089
3194 1448.77
14.6 37.08
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
0.724 1.84
115 2.92
0.784 1.99
1x3 1x3
2.065 5.25
65 1.65
2.197 5.58
3194 4753
4027 1826.61
15.3 38.86
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
0.766 1.95
115 2.92
0.826 2.10
1x3 1x3
2.155 5.47
65 1.65
2.287 5.81
3719 5534
5078 2303.34
16.0 40.64
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
0.818 2.08
115 2.92
0.878 2.23
1x2 1x2
2.268 5.76
80 2.03
2.434 6.18
4583 6820
6000 2721.55
17.0 43.18
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
0.917 2.33
115 2.92
0.977 2.48
1x2 1x2
2.481 6.30
75 1.91
2.631 6.68
5763 8576
8400 3810.17
18.4 46.74
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
1.042 2.65
115 2.92
1.102 2.80
1x1 1x1
2.751 6.99
80 2.03
2.917 7.41
7652 11387
12000 5443.10
20.4 51.82
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
1.254 3.19
115 2.92
1.314 3.34
1x1/0 1x1/0
3.212 8.16
90 2.29
3.400 8.64
10526 15664
18000 8164.66
23.8 60.45

^Red PVC Jacket
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2 AWG 2 AWG
0.162 0.24
0.204 0.30
0.034 0.05
0.040 0.06
0.313 + j0.183 0.313 + j0.183
0.018 + j0.033 0.018 + j0.033
1920 1920
135 135
145 145
140 140
154 154
More Options
1 AWG 1 AWG
0.128 0.19
0.162 0.24
0.031 0.05
0.039 0.06
0.315 + j0.180 0.315 + j0.180
0.027 + j0.040 0.027 + j0.040
2044 2044
155 155
165 165
160 160
180 180
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.128 0.19
0.028 0.04
0.037 0.06
0.315 + j0.180 0.315 + j0.180
0.027 + j0.040 0.027 + j0.040
2165 2165
175 175
190 190
185 185
205 205
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.026 0.04
0.036 0.05
0.315 + j0.188 0.315 + j0.188
0.020 + j0.037 0.020 + j0.037
2302 2302
200 200
220 220
215 215
240 240
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.081 0.12
0.024 0.04
0.035 0.05
0.315 + j0.188 0.315 + j0.188
0.020 + j0.037 0.020 + j0.037
2459 2459
230 230
250 250
250 250
280 280
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.065 0.10
0.021 0.03
0.034 0.05
0.319 + j0.192 0.319 + j0.192
0.024 + j0.041 0.024 + j0.041
2633 2633
265 265
280 280
285 285
320 320
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.056 0.08
0.020 0.03
0.033 0.05
0.319 + j0.192 0.319 + j0.192
0.024 + j0.041 0.024 + j0.041
2800 2800
290 290
315 315
320 320
355 355
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.041 0.06
0.018 0.03
0.032 0.05
0.319 + j0.192 0.319 + j0.192
0.024 + j0.041 0.024 + j0.041
3120 3120
355 355
380 380
395 395
440 440
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.015 0.02
0.030 0.04
0.319 + j0.192 0.319 + j0.192
0.024 + j0.041 0.024 + j0.041
3516 3516
430 430
460 460
485 485
545 545
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.023 0.03
0.013 0.02
0.029 0.04
0.319 + j0.194 0.319 + j0.194
0.020 + j0.037 0.020 + j0.037
4102 4102
530 530
570 570
615 615
685 685

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B496 Compact Round Concentric-lay-standard copper
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  7. Filler:Wax paper filler
  8. Binder:Polypropylene tape
  9. Armor:Aluminum Interlocked Armor (AIA)
  10. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.