SPEC: 46026

CU Compressed 2.4kV NLEPR Insulation 100% IL AIA PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial SPEC46026

Type MV-105 Three Conductor Copper, 90 Mils Ethylene Propylene Rubber (EPR) Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Ground Size Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.282 0.72
0.495 1.26
90 2.29
1 x 6 1 x 6
1.283 3.26
55 1.40
1.393 3.54
1278 1902
1592 722.12
9.8 24.89
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
0.580 1.47
90 2.29
1 x 4 1 x 4
1.567 3.98
65 1.65
1.699 4.32
1918 2854
2534 1149.40
11.9 30.23
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
0.625 1.59
90 2.29
1 x 4 1 x 4
1.664 4.23
65 1.65
1.796 4.56
2258 3360
3194 1448.77
12.6 32.00
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
0.715 1.82
90 2.29
1 x 3 1 x 3
1.859 4.72
65 1.65
1.991 5.06
3118 4640
5078 2303.34
13.9 35.31
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
0.865 2.20
90 2.29
1 x 2 1 x 2
2.183 5.54
80 2.03
2.349 5.97
4805 7151
8400 3810.17
16.4 41.66
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
0.990 2.51
90 2.29
1 x 1 1 x 1
2.453 6.23
80 2.03
2.619 6.65
6483 9648
12000 5443.10
18.3 46.48
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
1.205 3.06
90 2.29
1 x 1/0 1 x 1/0
2.919 7.41
85 2.16
3.089 7.85
9230 13736
18000 8164.66
21.6 54.86

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2 AWG 2 AWG
0.162 0.24
0.204 0.30
0.035 0.05
0.186 + j0.02 0.186 + j0.02
0.196 + j0.029 0.196 + j0.029
135 135
145 145
140 140
154 154
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.128 0.19
0.032 0.05
0.110 + j0.017 0.110 + j0.017
0.120 + j0.026 0.120 + j0.026
175 175
190 190
185 185
205 205
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.032 0.05
0.084 + j0.016 0.084 + j0.016
0.094 + j0.025 0.094 + j0.025
200 200
220 220
215 215
240 240
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.065 0.10
0.030 0.04
0.047 + j0.015 0.047 + j0.015
0.057 + j0.023 0.057 + j0.023
265 265
280 280
285 285
320 320
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.041 0.06
0.028 0.04
0.023 + j0.013 0.023 + j0.013
0.033 + j0.022 0.033 + j0.022
355 355
380 380
395 395
440 440
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.027 0.04
0.012 + j0.012 0.012 + j0.012
0.022 + j0.021 0.022 + j0.021
430 430
460 460
485 485
545 545
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.023 0.03
0.027 0.04
0.005 + j0.011 0.005 + j0.011
0.015 + j0.02 0.015 + j0.02
530 530
570 570
615 615
685 685

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:90 Mils Ethylene Propylene Rubber (EPR)
  4. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  5. Filler:Wax paper filler
  6. Binder:Polypropylene tape
  7. Armor:Aluminum Interlocked Armor (AIA)
  8. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.