SPEC: 45360

350-37 3/C CU XLP TECK90 1KV AIA BLACK PVC JKT SPEC45360 64090599

Southwire #: 64090599

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.

  • -40°C - CSA Cold Bend and Impact Temperature
  • -40°C - Min. Installation Temperature
  • 90°C - Max. Continuous Operating Temperature

Specifications

Cond. Size 350 KCMIL 350 KCMIL
Cond. Strands 37 37
Diameter Over Conductor (in) (cm) 0.661 1.68 inch cm
Insulation Thickness (mils) (mm) 65 1.65 mils mm
Inner Jacket Thickness (mils) (mm) 60 1.52 mils mm
Diameter Over Armor (in) (cm) 2.360 5.99 inch cm
Jacket Thickness (mils) (mm) 80 2.03 mils mm
Approx. OD (in) (cm) 2.526 6.42 inch cm
Approx. Weight (lbs/1000') (kgs/km) 5020 7471 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 8400 3810.17 lbs kg
Min. Bend Radius (in) (cm) 17.7 44.96 inch cm

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 1569 Metal-Clad Cables
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA AG14 - Acid Gas Compliance
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor:Class B stranded copper, compressed, in accordance with ASTM B3 and B8. Sizes #1 to 4/0 are combination unilay-stranded copper conductors in accordance with ASTM B787.
  2. Insulation:Cross-Linked Polyethylene (XLPE)
  3. Grounding Conductors:Uninsulated Class B stranded grounding conductor
  4. Binder:Mylar tape
  5. Inner Jacket:Black Polyvinyl Chloride (PVC)
  6. Armor:Aluminum Interlocked Armour (AIA)
  7. Overall Jacket:Black PVC (optional colours available)

Resources

There are no downloadable resources for this product.